Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Wall Plates and Jacks

L-com provides a plethora of blank as well as pre-punched stainless steel wall plates with .05”, and 0.75” D-holes. Additionally we offer DB25/D-hole combo and Type F wall plates.
Show Descriptions     Show Matrix 
Stainless Steel Wall Plates - With 1, 2 or 3 0.5" D Holes
Stainless Steel Wall Plates - With 1, 2 or 3 0.5" D Holes
Description: This series of stainless steel wallplates utilize the commonly found .5 diameter D hole to accommodate a wide variety of devices. These single gang wallplates are offered with one, two and three .5 D hole configurations to address your specific needs.


Stainless Steel Wall Plates - With 1 or 2 0.75" D Holes
Stainless Steel Wall Plates - With 1 or 2 0.75" D Holes
Description: This series of stainless steel wallplates utilize the commonly found .75 diameter D hole to accommodate a wide variety of devices. These single gang wallplates are offered with one or two .75 D hole configurations to address your specific needs.


Stainless Steel Wall Plates with DB25 and 0.5" D Openings
Stainless Steel Wall Plates with DB25 and 0.5" D Openings
Description: Wall plates that accept a variety of termination devices are found to be useful by many installers. Wall plates also provide a more organized accommodation to your day-to-day cabling needs. Furthermore, stainless steel gives a commercial appearance that is sometimes more acceptable in today’s business office environment. The variety we offer should fill most installation needs.


Stainless Steel Wall Plate - Blank
Stainless Steel Wall Plate - Blank
Description: The WPD100 stainless steel wall plate features no predrilled holes so you can use the punch of your choice depending on your installation needs. These blank wall plates are also great for covering no longer needed/used outlets. Order online today!


Show Descriptions     Show Matrix