L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Coaxial  >  Connectors  >  Waverider Compatible  >  CON WaveRider® Male Crimp  >  AWM-1700

W-Male (WaveRider® Compatible) Crimp for RG58 and 195-Series Cable


CON,Waverider COMPAT Male
Roll over image to zoom in
CON,Waverider COMPAT Male CON,Waverider COMPAT Male
L-com Item # AWM-1700

List Price$5.45
Your Price 1-9$5.45
10-24$5.01
25-99$4.58
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
 

L-com Item #AWM-1700
ManufacturerL-com
UPC # (More)822335111646
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with L-com CA-195R, RG58/141/142, L-com CA195RW, WBC/LMR®195, Belden 8240/8219 cable types
Applications:
  • WLAN
  • WiFi
  • Antenna pigtails
  • 802.11a/b/g/n

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1000 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating Proprietary Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 30 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102
Weatherproof All W-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106
Corrosion MIL-Std. 202 Method 101
Vibration MIL-Std. 202 Method 204
Altitude MIL-Std. 202 Method 105
RoHS Compliant Yes

2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed W-Male (WaveRider® Compatible) Crimp for RG58 and 195-Series Cable
© Infinite Electronics International, Inc.