L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Coaxial  >  Connectors  >  Type N  >  N-Male Crimp  >  ANM-1416

Type N Male Crimp Right Angle for RG8, 400-Series Cable


CON,N-MALE R/A CRIMP LMR400
Roll over image to zoom in
CON,N-MALE R/A CRIMP LMR400 CON,N-MALE R/A CRIMP LMR400
L-com Item # ANM-1416

List Price$6.64
Your Price 1-9$6.64
10-24$6.11
25-99$5.58
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

 

L-com Item #ANM-1416
ManufacturerL-com
UPC # (More)822335076679
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with RG8‚ WBC400‚ LMR®400‚ Belden 9913, 7810 and L-com CA-400 and CA-400 Ultra Flex cable types
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 5/8-24 UNEF Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Solder
Cable Retention 40 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products

Type N Male Crimp for RG8, 400-Series Cable                                                         Type N Male Crimp for RG8, 400-Series Cable
Your Price: $4.61
Availability: In Stock
More Info
Type N Male Clamp for RG8, 400-Series Cable                                                         Type N Male Clamp for RG8, 400-Series Cable
Your Price: $5.00
Availability: In Stock
More Info
Type N Male Right Angle Clamp for RG8, 400-Series Cable                                             Type N Male Right Angle Clamp for RG8, 400-Series Cable
Your Price: $10.65
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Type N Male Crimp Right Angle for RG8, 400-Series Cable
© Infinite Electronics International, Inc.
an Infinite company