L-com Global Connectivity
Cart is Empty
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Connectors  >  Type N  >  N-Male Clamp  >  ANM-2602

Type N Male Clamp for 600-Series Cable

CON,N-Male Clamp
Roll over image to zoom in
CON,N-Male Clamp CON,N-Male Clamp
L-com Item # ANM-2602

List Price$8.54
Your Price 1-9$8.54
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Need a different cable type for this connector?  


L-com Item #ANM-2602
UPC # (More)822335065871
RoHS StatusRoHS Compliant RoHS Compliant(More)
  • Can be used with WBC600‚ LMR®600, L-com CA-600 cable types
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications


Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .20 dB Max.
Mating 5/8-24 UNEF Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Clamp
Center Conductor Cable Attachment Solder
Cable Retention 60 lbs. Pull
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products

Type N Male Crimp for 600-Series Cable                                                              Type N Male Crimp for 600-Series Cable
Your Price: $8.30
Availability: 4 Weeks
More Info
Type N Male Crimp Right Angle for 600-Series Cable                                                  Type N Male Crimp Right Angle for 600-Series Cable
Your Price: $8.08
Availability: 6 Weeks
More Info
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal

My Recent History . . .
Products that I have viewed Type N Male Clamp for 600-Series Cable
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company