L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Connectors  >  Type N  >  N-Female Panel Mount  >  ANF-5700

Type N Female Panel Mount 4-Hole 1 in. Flange Crimp


CON,N-FEMALE PANEL MNT LMR195
Roll over image to zoom in
CON,N-FEMALE PANEL MNT LMR195 CON,N-FEMALE PANEL MNT LMR195
L-com Item # ANF-5700

List Price$5.68
Your Price 1-9$5.68
10-24$5.23
25-99$4.77
100 +Call Us
Availability: 7/6/2018
Quantity  
Need a different cable type for this connector?  

 

L-com Item #ANF-5700
ManufacturerL-com
UPC # (More)822335068100
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 5/8-24 UNEF Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 40 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products

Type N Female Crimp for RG58, 195-Series Cable                                                      Type N Female Crimp for RG58, 195-Series Cable
Your Price: $4.50
Availability: In Stock
More Info
Type N Female Crimp Bulkhead for RG58, 195-Series Cable                                             Type N Female Crimp Bulkhead for RG58, 195-Series Cable
Your Price: $6.13
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Type N Female Panel Mount 4-Hole 1 in. Flange Crimp
© Infinite Electronics International, Inc.
an Infinite company