L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Connectors  >  Type N  >  N-Female Crimp  >  ANF-1304

Type N Female Crimp for 300-Series Cable


CON,N-Female Crimp
Roll over image to zoom in
CON,N-Female Crimp CON,N-Female Crimp
L-com Item # ANF-1304

List Price$4.82
Your Price 1-9$4.82
10-24$4.43
25-99$4.05
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

 

L-com Item #ANF-1304
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with WBC300‚ LMR®300, Belden 7809 cable types
  • Must be Purchased in Increments of 10
Applications:
  • WLAN
  • WiFi
  • Antenna pigtail
  • 802.11a/b/g/n
  • Wireless networks

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 5/8-24 UNEF Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 55 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Type N Female Crimp for 300-Series Cable
© Infinite Electronics International, Inc.
an Infinite company