L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Coaxial  >  Connectors  >  Type N  >  N-Female Clamp  >  ANF-2904

Type N Female Clamp Times Microwave® P/N EZ-900-NFC-2


CON,Times Microwave N-Female
Roll over image to zoom in
CON,Times Microwave N-Female CON,Times Microwave N-Female
L-com Item # ANF-2904

List Price$121.61
Your Price 1-9$121.61
10-24$111.88
25-99$102.15
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

 

L-com Item #ANF-2904
ManufacturerTimes Microwave
Mfg.'s Item #EZ-900-NFC-2
Features:
  • For use with LMR®900 cable
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 5/8-24 UNEF Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Clamp
Center Conductor Cable Attachment EZ Connection
Cable Retention 70 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Type N Female Clamp Times Microwave® P/N EZ-900-NFC-2
© Infinite Electronics International, Inc.