L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  Twinaxial  >  CTC

Twinaxial BNC Style Plug Cable Assembly - 78 Ohm Dual Center Conductor Transmission Line with BNC Style Male Connectors

Twinaxial BNC Style Plug Cable Assembly - 78 Ohm Dual Center Conductor Transmission Line with BNC Style Male Connectors

This Twin BNC Cable Series accommodates the need for low level signal patching and balanced line applications found in many test situations. Fittings have polarized, stepped keyways that look like, but do not mate with traditional BNC coaxial connectors. These Twin BNC connectors are constructed of machined brass with a non-tarnish nickel finish and gold plated contacts for resistance to corrosion and minimal signal loss. We stock these assemblies in 6 standard lengths from 1 to 10 ft.

Item # Length Availability Price   Quantity

CTC-1
1.0
In Stock
 
    $56.94 
CTC-2
2.0
In Stock
 
    $59.94 
CTC-3
3.0
In Stock
 
    $62.61 
CTC-5
5.0
In Stock
 
    $67.95 
CTC-7.5
7.5
In Stock
 
    $73.25 
CTC-10
10.0
In Stock
 
    $75.67 
  


 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.