L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  MIL-STD-1553B  >  CA M17/176-00002 Plug/Plug RA  >  CA-TRBP-PR015

TRB Plug to Right Angle Plug, M17/176-00002 Assembly, 15.0 ft


CA,M17/176-00002 TRB P/PR 15'
Roll over image to zoom in
CA,M17/176-00002 TRB P/PR 15' CA,M17/176-00002 TRB P/PR 15'
L-com Item # CA-TRBP-PR015

List Price$378.84
Your Price 1-9$378.84
10-24$356.11
25-99$333.38
100 +Call Us
Availability: Call Us
Quantity  
 
These high-temperature cable assemblies feature M17/176-00002 twinax cable and high quality Trompeter TRB straight plug to right angle connectors. Available in lengths from 1' to 50'. These cables are typically used for MIL-STD-1553B bus applications.

This item is non-cancelable / non-returnable.


L-com Item #CA-TRBP-PR015
ManufacturerL-com
UPC # (More)822335096103
RoHS StatusNot Compliant At This Time (More)
Features:
  • Features high temperature M17/176-00002 twinax cable
  • TRB straight plug to TRB right angle plug connectors
  • Custom cable lengths available
Applications:
  • MIL-STD-1553B applications
Accessories for the TRB Plug to Right Angle Plug, M17/176-00002 Assembly, 15.0 ft

11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.375" W x 16' H Nylon Cloth
Cartridge, 0.375" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed TRB Plug to Right Angle Plug, M17/176-00002 Assembly, 15.0 ft
© Infinite Electronics International, Inc.
an Infinite company