L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Coaxial  >  Connectors  >  TNC  >  TNC Male Crimp & Twist On  >  ATM-1402

TNC Male Crimp for RG8, 400-Series Cable


CON,TNC MALE CRIMP LMR400
Roll over image to zoom in
CON,TNC MALE CRIMP LMR400 CON,TNC MALE CRIMP LMR400
L-com Item # ATM-1402

List Price$4.95
Your Price 1-9$4.95
10-24$4.55
25-99$4.16
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

 

L-com Item #ATM-1402
ManufacturerL-com
UPC # (More)822335070318
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with RG8‚ WBC400‚ LMR®400‚ HyperLink CA-400, Belden 9913, 7810 cable types
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance50 Ohms
Frequency RangeDC ~ 11 GHz
Voltage Rating500 Volts Peak
Dielectic Withstanding Voltage1500 Volts RMS
Insertion Loss.20 dB Max.
Mechanical
Mating7/16-28 UNEF Threading Coupling
Mating Torque15 inch pounds (170 N.cm) Max.
Cable AttachmentHex Braid Crimp
Center Conductor Cable AttachmentSolder Only
Cable Retention60 lbs. Pull
Material
BodyNickel Plated Brass
ContactGold Plated Brass
InsulatorTFE
FerruleNickel Plated Brass
Environmental
Temperature Range-55C(-67F) to +85C(+185F)
Temperature CyclingMIL-Std. 202 Method 102 (Test Condition D)
WeatherproofAll TNC Connectors are Weatherproof
Moisture ResistanceMIL-Std. 202 Method 106
CorrosionMIL-Std. 202 Method 101 (Test Condition B)
VibrationMIL-Std. 202 Method 204 (Test Condition D)
AltitudeMIL-Std. 202 Method 105 (Test Condition C)
RoHS CompliantYes

Similar Products

TNC-Male Reverse Thread Crimp for RG8, 400-Series Cable                                             TNC-Male Reverse Thread Crimp for RG8, 400-Series Cable
Your Price: $4.43
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed TNC Male Crimp for RG8, 400-Series Cable
© Infinite Electronics International, Inc.