L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Terminators  >  SMA Terminators  >  BTS5F

SMA Terminator, Female, 50 Ohm


TERMINATOR SMA F 50 OHM
Roll over image to zoom in
TERMINATOR SMA F 50 OHM TERMINATOR SMA F 50 OHM
L-com Item # BTS5F

List Price$9.38
Your Price 1-9$9.38
10-24$9.00
25-99$8.63
100 +Call Us
Availability: 9/10/2018
Quantity  
 
This SMA female terminator features a green color coded cap indicating a 50 Ohm resistance value for use with 50 Ohm coaxial cable such as RG58.

L-com Item #BTS5F
ManufacturerL-com
UPC # (More)822335002623
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Termination of a 50 Ohm transmission line with SMA connectors
  • Gold plated body provides optimum resistance to corrosion
  • Gold plated contacts minimize attenuation
  • Color coded green cap to assure proper mating
Applications:
  • 50 Ohm applications
  • Coaxial termination
  • WLAN
  • Amplifier
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

SMA Terminator, Male, 50 Ohm                                                                        SMA Terminator, Male, 50 Ohm
Your Price: $9.30
Availability: In Stock
More Info
BNC Terminator, Male with Ground Cable (50 Ohms)                                                    BNC Terminator, Male with Ground Cable (50 Ohms)
Your Price: $8.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed SMA Terminator, Female, 50 Ohm
© Infinite Electronics International, Inc.
an Infinite company