L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  Low Loss 100-Series (50 OHM)  >  CA 100 SMA/SSMB NANO Plug  >  CA-SNPTFCN19

SMA-Nano/SSMB-Nano Plug to TNC-Female, Pigtail 19" 100-Series


CA,CA-100 SMA-NANO/TNC F 19 IN
Roll over image to zoom in
CA,CA-100 SMA-NANO/TNC F 19 IN CA,CA-100 SMA-NANO/TNC F 19 IN CA,CA-100 SMA-NANO/TNC F 19 IN
L-com Item # CA-SNPTFCN19

List Price$19.48
Your Price 1-9$19.48
10-24$18.31
25-99$17.14
100 +Call Us
Availability: Call Us
Quantity  
 
High quality fully tested SMA / SSMB Nano Plug to N-Female cable assemblies featuring high performance low loss 100-series coax cable. These cable assemblies are compatible with Sierra Wireless AirCardĀ® 300/350/550/555/750/860

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has? Use our Radio to Connector-Type Cross-Reference.



L-com Item #CA-SNPTFCN19
ManufacturerL-com
UPC # (More)822335094697
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Made with high performance, high quality 100-series coax cable
  • Excellent low loss characteristics
  • Each assembly is fully tested ensuring the highest quality
  • Custom cable lengths available
Applications:
  • Wireless LAN Devices
  • Wi-Fi Radios
  • External Antenna Applications
  • Wireless OEM Applications
  • RF Voice/Video/Data
Accessories for the SMA-Nano/SSMB-Nano Plug to TNC-Female, Pigtail 19" 100-Series

11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Similar Products

Item #   Length   Availability   Price     Quantity  

CA-SNPNFCN19
1.5
Call Us
 
    $16.79 
CA-SNPTFBCN19
1.6
Call Us
 
    $16.79 
CA-SNPTFCN19
1.6
Call Us
 
    $19.48 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed SMA-Nano/SSMB-Nano Plug to TNC-Female, Pigtail 19" 100-Series
Ā© Infinite Electronics International, Inc.
an Infinite company