L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Connectors  >  Sierra Wireless AirCard Compatible  >  CON Sierra Wireless® Plug  >  ASNP-1100

SMA-Nano/SSMB-Nano Crimp for RG188, 100-Series Cable


CON,SMA Nano-Plug Crimp
Roll over image to zoom in
CON,SMA Nano-Plug Crimp CON,SMA Nano-Plug Crimp
L-com Item # ASNP-1100

List Price$5.33
Your Price 1-9$5.33
10-24$4.90
25-99$4.48
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's SMA-Nano / SSMB-Nano Plug Crimp Connector is compatible with Sierra Wireless AirCard® 300/350/550/555/750/860/875. Available for use with 100-Series and RG188 coax cable. Must be Purchased in Increments of 10.

L-com Item #ASNP-1100
ManufacturerL-com
UPC # (More)822335077119
Features:
  • Can be used with RG188/316/174,WBC/LMR®100 cable types
  • Must be Purchased in Increments of 10
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 10 GHz
Voltage Rating 335 Volts Peak
Dielectic Withstanding Voltage 1000 Volts RMS
Insertion Loss .30 dB Max.
Mechanical
Mating Snap-On Coupling
Mating Torque 14 pounds (63N) Max. Engagement 2.3 pounds (9N) Min. Disengagement
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Solder
Cable Retention 3 lbs. Pull
Material
Body Gold Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Gold Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
RoHS Compliant Yes

2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed SMA-Nano/SSMB-Nano Crimp for RG188, 100-Series Cable
© Infinite Electronics International, Inc.