Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  Low Loss 195-Series (50 OHM)  >  CA 195 SM to NF  >  CA-SMRNFBA002

SMA Male Right Angle to N-Female Bulkhead, Pigtail 2 ft 195-Series

   Features
  • Made with high performance, high quality 195-series coax cable
  • Excellent low loss characteristics
  • Each assembly is fully tested ensuring the highest quality
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
SMA Male Right Angle to N-Female Bulkhead, Pigtail 2 ft 195-Series
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$21.99
Your Price1-9$21.99
10-24$19.79
25-99$17.59
100-249$15.39
250-499$13.19
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

High quality fully tested SMA Male to N-Female cable assemblies featuring high performance low loss 195-series coax cable.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.

   Details
L-com Item #CA-SMRNFBA002
ManufacturerL-com
UPC # (More)822335065499
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Wireless LAN Devices
  • Wi-Fi Radios
  • External Antenna Applications
  • Wireless OEM Applications
  • RF Voice/Video/Data
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products
SMA Male to N-Female Bulkhead, Pigtail 2 ft 195-Series                                              SMA Male to N-Female Bulkhead, Pigtail 2 ft 195-Series
Your Price:   $21.99
Availability:   In Stock
    More Info
SMA Male Right Angle to N-Female Bulkhead, Pigtail 20 ft 195-Series                                 SMA Male Right Angle to N-Female Bulkhead, Pigtail 20 ft 195-Series
Your Price:   $39.99
Availability:   2 Days
    More Info
SMA Male Right Angle to N-Female Bulkhead, Pigtail 10 ft 195-Series                                 SMA Male Right Angle to N-Female Bulkhead, Pigtail 10 ft 195-Series
Your Price:   $29.99
Availability:   2 Days
    More Info

Accessories for the SMA Male Right Angle to N-Female Bulkhead, Pigtail 2 ft 195-Series
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the SMA Male Right Angle to N-Female Bulkhead, Pigtail 2 ft 195-Series product also bought . . .
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
Fiber Coupler, FC APC
Fiber Coupler, FC APC
Cat5E Keystone Jack RJ45 Tool-less EIA568A/B w/ Mounting Flange Kit Black
Cat5E Keystone Jack RJ45 Tool-less EIA568A/B w/ Mounting Flange Kit Black
N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed SMA Male Right Angle to N-Female Bulkhead, Pigtail 2 ft 195-Series
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845