L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Coaxial  >  Connectors  >  TNC  >  Reverse Polarity TNC Plug  >  ARTP-1312

RP-TNC Crimp Plug for 300-Series Cable


CON,RP-TNC Plug Crimp
Roll over image to zoom in
CON,RP-TNC Plug Crimp CON,RP-TNC Plug Crimp
L-com Item # ARTP-1312

List Price$5.66
Your Price 1-9$5.66
10-24$5.21
25-99$4.75
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

 

L-com Item #ARTP-1312
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with WBC300‚ LMR®300, Belden 7809 cable types
  • Must be Purchased in Increments of 10
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1500 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 7/16-28 UNEF Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 50 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition D)
Weatherproof All TNC Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition D)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RP-TNC Crimp Plug for 300-Series Cable
© Infinite Electronics International, Inc.