Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Connectors  >  TNC  >  Reverse Polarity TNC Jack  >  ARTJ-3400

RP-TNC Bulkhead Jack for RG8, 400-Series Cable


RP-TNC Bulkhead Jack for RG8, 400-Series Cable

Click image to zoom Click image(s) to zoom
L-com Item # ARTJ-3400

List Price
$3.15
Your Price 1-9$3.15
10-24$3.02
25-99$2.90
100-249$2.68
250-499$2.36
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different cable type for this connector? 

 

L-com Item #ARTJ-3400
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with RG8‚ WBC400‚ LMR®400‚ HyperLink CA-400, Belden 9913, 7810 cable types
  • Must be Purchased in Increments of 10
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1500 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 7/16-28 UNEF Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 60 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition D)
Weatherproof All TNC Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition D)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products In Stock

RP-TNC Crimp Jack for RG8 & 400-Series Cable                                                        RP-TNC Crimp Jack for RG8 & 400-Series Cable
Your Price: $3.49
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845