Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  Low Loss 195-Series (50 OHM)  >  CA 195 RSP to RTP  >  CA-RSPRTPA002

RP-SMA Plug to RP-TNC Plug, Pigtail 2 ft 195-Series

   Features
  • Made with high performance, high quality 195-series coax cable
  • Excellent low loss characteristics
  • Each assembly is fully tested ensuring the highest quality
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
RP-SMA Plug to RP-TNC Plug, Pigtail 2 ft 195-Series
Click image to zoom Click image(s) to zoom
List Price 
$10.30
Your Price1-9$10.30
10-24$9.27
25-99$8.24
100-249$7.21
250-499$6.18
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

High quality fully tested Reverse Polarity SMA Plug to Reverse Polarity TNC Plug cable assemblies featuring high performance low loss 195-series coax cable.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.

   Details
L-com Item #CA-RSPRTPA002
ManufacturerL-com
UPC # (More)822335068421
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Wireless LAN Devices
  • Wi-Fi Radios
  • External Antenna Applications
  • Wireless OEM Applications
  • RF Voice/Video/Data
Catalog Page
2D Drawing (.pdf)

Accessories for the RP-SMA Plug to RP-TNC Plug, Pigtail 2 ft 195-Series
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed RP-SMA Plug to RP-TNC Plug, Pigtail 2 ft 195-Series
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845