Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Connectors  >  SMA  >  Reverse Polarity SMA Jack  >  ARSJ-1404

RP-SMA Jack Crimp for RG8, 400-Series Cable

   Features
  • Can be used with RG8‚ WBC400‚ LMR®400‚ HyperLink CA-400, Belden 9913, 7810 cable types
RP-SMA Jack Crimp for RG8, 400-Series Cable
Click image to zoom Click image(s) to zoom
List Price 
$4.19
Your Price1-9$4.19
10-24$4.02
25-99$3.85
100-249$3.56
250-499$3.14
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type for this connector?  

 

   Details
L-com Item #ARSJ-1404
ManufacturerL-com
UPC # (More)822335073197
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications
Catalog Page
2D Drawing (.pdf)

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1000 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 1/4-36 UNS Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 60 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All SMA Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition D)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes


Accessories for the RP-SMA Jack Crimp for RG8, 400-Series Cable
Coax Cable Stripper, 2-Blade for 400 Series and RG8 Coax
Coax Cable Stripper, 2-Blade for 400 Series and RG8 Coax
Coaxial Crimp Tool Sizes .028"-.151"
Coaxial Crimp Tool Sizes .028"-.151"
Coaxial Crimp Tool Sizes .068"-.324"
Coaxial Crimp Tool Sizes .068"-.324"
Coaxial Crimp Kit with 5 Dies, Crimp Frame, Carrying Case
Coaxial Crimp Kit with 5 Dies, Crimp Frame, Carrying Case
Deluxe Crimp Tool Kit
Deluxe Crimp Tool Kit

Customers who bought the RP-SMA Jack Crimp for RG8, 400-Series Cable product also bought . . .
N-Male to N-Male, Pigtail 2 ft 195-Series
N-Male to N-Male, Pigtail 2 ft 195-Series
L-com CA-195R Coax Cable, By The Foot
L-com CA-195R Coax Cable, By The Foot
L-com CA-100 Coax Cable Bulk Reel, By The Foot
L-com CA-100 Coax Cable Bulk Reel, By The Foot
L-com CA-195R Coax Cable Bulk Reel 1,000 Feet
L-com CA-195R Coax Cable Bulk Reel 1,000 Feet
L-com CA-400 Coax Cable, By The Foot
L-com CA-400 Coax Cable, By The Foot
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed RP-SMA Jack Crimp for RG8, 400-Series Cable
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845