L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Connectors  >  SMA  >  Reverse Polarity SMA Jack  >  ARSJ-1700

RP-SMA Jack Crimp for RG58,195-Series Cable


CON,RP-SMA JACK CRIMP LMR195
Roll over image to zoom in
CON,RP-SMA JACK CRIMP LMR195 CON,RP-SMA JACK CRIMP LMR195
L-com Item # ARSJ-1700

List Price$5.66
Your Price 1-9$5.66
10-24$5.21
25-99$4.75
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

 

L-com Item #ARSJ-1700
ManufacturerL-com
UPC # (More)822335073890
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with L-com CA-195R, RG58/141/142, L-com CA195RW, WBC195, LMR®195, Belden 8240/8219 cable types
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1000 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 1/4-36 UNS Threading Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 30 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All SMA Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition D)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products

RP-SMA Jack Bulkhead Crimp for RG58,195-Series Cable                                                RP-SMA Jack Bulkhead Crimp for RG58,195-Series Cable
Your Price: $5.66
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RP-SMA Jack Crimp for RG58,195-Series Cable
© Infinite Electronics International, Inc.
an Infinite company