L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Coaxial  >  Connectors  >  MMCX  >  Reverse Polarity MMCX-Plug Crimp  >  ARMMP-1100

RP-MMCX Crimp Right Angle for LMR®100, RG174/188/316 Cable


CON,RP-MMCX P R/A CRIMP LMR100
Roll over image to zoom in
CON,RP-MMCX P R/A CRIMP LMR100 CON,RP-MMCX P R/A CRIMP LMR100
L-com Item # ARMMP-1100

List Price$5.74
Your Price 1-9$5.74
10-24$5.28
25-99$4.82
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
 

L-com Item #ARMMP-1100
ManufacturerL-com
UPC # (More)822335075337
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with RG316/174/188‚ WBC100‚ LMR®100A, Belden 7805 cable types
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 6 GHz
Voltage Rating 335 Volts Peak
Dielectric Withstanding Voltage 1000 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating Snap-On Coupling
Mating Torque 4.5 pounds (20N) Max. Engagement 2.3 pounds (10N) Min. Disengagement
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Solder
Cable Retention 3 lbs. Pull
Material
Body Gold Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Gold Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
RoHS Compliant Yes

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RP-MMCX Crimp Right Angle for LMR®100, RG174/188/316 Cable
© Infinite Electronics International, Inc.