L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936


You Are Here:  Home  >  Coaxial  >  Connectors  >  BNC  >  Reverse Polarity BNC Plug Crimp  >  ARBP-1402

RP BNC Crimp Plug for 400-Series Cable


CON,RP-BNC PLUG CRIMP LMR400
Roll over image to zoom in
CON,RP-BNC PLUG CRIMP LMR400 CON,RP-BNC PLUG CRIMP LMR400
L-com Item # ARBP-1402

List Price$5.19
Your Price 1-9$5.19
10-24$4.77
25-99$4.36
100 +Call Us
Availability: Call Us
Quantity  
Need a different cable type for this connector?  

This reverse polarity BNC plug RF connector (RP-BNC Plug) is designed for crimp attachment to the widely used 400-series low-loss size coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .429" for the crimp ferrule and .128" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

L-com Item #ARBP-1402
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with LMR®400, L-com CA-400, Belden 9913, 7810 cable types
  • Must be Purchased in Increments of 10
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 4 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1500 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 2-Stud Bayonet Coupling
Mating Torque
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 40 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition D)
Weatherproof All BNC Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition D)
Altitude MIL-Std. 202 Method 105 (Test Condition C)

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RP BNC Crimp Plug for 400-Series Cable
© Infinite Electronics International, Inc.
an Infinite company