L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936


You Are Here:  Home  >  Coaxial  >  Connectors  >  BNC  >  Reverse Polarity BNC Jack Crimp  >  ARBJ-1700

RP BNC Crimp Jack for RG58, 195-Series Cable


CON,RP-BNC J CRIMP RG58/LMR195
Roll over image to zoom in
CON,RP-BNC J CRIMP RG58/LMR195 CON,RP-BNC J CRIMP RG58/LMR195
L-com Item # ARBJ-1700

List Price$4.04
Your Price 1-9$4.04
10-24$3.72
25-99$3.39
100 +Call Us
Availability: Call Us
Quantity  
 
This reverse polarity BNC jack RF connector (RP-BNC Jack) is designed for crimp attachment to the widely used RG58 and 195-series low-loss size coaxial cables utilizing readily-available crimp tools with standard crimp sizes: .178" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

L-com Item #ARBJ-1700
ManufacturerL-com
UPC # (More)822335083349
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with HyperLink CA-195R, RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
  • Must be Purchased in Increments of 10
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 4 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1500 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating 2-Stud Bayonet Coupling
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Crimp or Solder
Cable Retention 30 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition D)
Weatherproof All BNC Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition D)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RP BNC Crimp Jack for RG58, 195-Series Cable
© Infinite Electronics International, Inc.
an Infinite company