L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG58 (50 OHM)  >  CCS58AB

RG58C/U SMA Plug to BNC Plug Coaxial Cable Assembly - 50 Ohm Transmission Line with SMA to BNC Male Connectors

RG58C/U SMA Plug to BNC Plug Coaxial Cable Assembly - 50 Ohm Transmission Line with SMA to BNC Male Connectors

This series combines two of the most popular 50 Ohm interfaces with the ever popular RG58C/U coaxial cable. Crimp style connector attachment process produces a secure connector to cable joint. The molded strain relief on the BNC and the heat shrink strain relief on the SMA provide a cable assembly with excellent flexure resistance. We stock these assemblies in 6 popular lengths ready for immediate delivery.

Item # Length Availability Price   Quantity

CCS58AB-05
0.5
In Stock
 
    $15.18 
CCS58AB-1
1.0
In Stock
 
    $15.34 
CCS58AB-1.5
1.5
In Stock
 
    $15.57 
CCS58AB-2.5
2.5
In Stock
 
    $15.92 
CCS58AB-5
5.0
In Stock
 
    $16.68 
CCS58AB-7.5
7.5
In Stock
 
    $17.58 
CCS58AB-10
10.0
In Stock
 
    $18.54 
  


More Ideas
Protective Caps with Chains - Protect BNC, TNC, Type N, SMA and 7/16 DIN Coaxial Interfaces                                                                                                                                                                   Protective Caps with Chains - Protect BNC, TNC, Type N, SMA and 7/16 DIN Coaxial Interfaces
 Your Price:   $4.10
Availability:     In Stock
    More Info
RG142B/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Straight BNC Male Connectors                                                                                                                                                      RG142B/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Straight BNC Male Connectors
 Your Price:   $18.21
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.