L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Wednesday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG58 (50 OHM)  >  CC58C-MF

RG58C/U BNC Plug to BNC Bulkhead Style Jack - Ideal for Panel Mount Applications

RG58C/U BNC Plug to BNC Bulkhead Style Jack - Ideal for Panel Mount Applications

This series of high quality RG58C/U 50 Ohm Coaxial Cable Assemblies features a BNC male connector, with a machined gold plated center contact, and a BNC female bulkhead connector designed for a single D panel mount. This male to female bulkhead configuration allows for panel feed thru mounts without the use of a feed thru bulkhead adapter thereby minimizing signal loss.

Item # Length Availability Price   Quantity

CC58C-MF-1
1.0
In Stock
 
    $16.38 
CC58C-MF-3
3.0
In Stock
 
    $17.09 
CC58C-MF-6
6.0
In Stock
 
    $18.12 
CC58C-MF-10
10.0
In Stock
 
    $19.53 
CC58C-MF-15
15.0
In Stock
 
    $21.28 
CC58C-MF-25
25.0
In Stock
 
    $24.81 
CC58C-MF-50
50.0
In Stock
 
    $33.62 
  


More Ideas
RG58C/U Bulk Coaxial Cable - Stranded Center Conductor 50 Ohm Cable                                                                                                                                                                                           RG58C/U Bulk Coaxial Cable - Stranded Center Conductor 50 Ohm Cable
 Your Price:   $44.13
Availability:     In Stock
    More Info
RG174/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Two Right Angle BNC Connectors                                                                                                                                                     RG174/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Two Right Angle BNC Connectors
 Your Price:   $15.44
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company