L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG58 (50 OHM)  >  CC58C-HR2

RG58C/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Line with Two BNC Right Angle Connectors

RG58C/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Line with Two BNC Right Angle Connectors

In applications where the normal RG58C/U assembly with two straight BNC connectors will not work we offer a series of assemblies that utilize right angle BNC connectors on both ends. This box style right angle connector allows coupling in tight fit areas with little room. We offer these highly popular coaxial cable assemblies with molded strain reliefs for maximum durability. All our RG58C/U series BNC connectors feature gold plated center contacts for minimal attenuation and nickel plated bodies for enhanced corrosion resistance. Stocked in 11 standard lengths from 1 to 20 ft ready for immediate delivery.

Item # Length Availability Price   Quantity

CC58C-1HR2
1.0
In Stock
 
    $15.31 
CC58C-1.5HR2
1.5
8/3/2018
 
    $15.69 
CC58C-2HR2
2.0
In Stock
 
    $15.86 
CC58C-2.5HR2
2.5
Call Us
 
    $15.12 
CC58C-3HR2
3.0
In Stock
 
    $16.21 
CC58C-4HR2
4.0
In Stock
 
    $16.45 
CC58C-5HR2
5.0
In Stock
 
    $16.79 
CC58C-7.5HR2
7.5
In Stock
 
    $17.75 
CC58C-10HR2
10.0
In Stock
 
    $18.66 
CC58C-15HR2
15.0
Call Us
 
    $20.47 
CC58C-20HR2
20.0
In Stock
 
    $21.63 
  


More Ideas
Protective Caps with Chains - Protect BNC, TNC, Type N, SMA and 7/16 DIN Coaxial Interfaces                                                                                                                                                                   Protective Caps with Chains - Protect BNC, TNC, Type N, SMA and 7/16 DIN Coaxial Interfaces
 Your Price:   $4.10
Availability:     In Stock
    More Info
RG58/U ThinNet BNC Plug Right Angle Insulated Coaxial Cable Assembly - 50 Ohm Transmission Line with BNC Male 90 Degree Insulated Connectors                                                                                                                  RG58/U ThinNet BNC Plug Right Angle Insulated Coaxial Cable Assembly - 50 Ohm Transmission Line with BNC Male 90 Degree Insulated Connectors
 Your Price:   $29.09
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company