L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG58 (50 OHM)  >  CC58C-HR

RG58C/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Line with BNC Male Straight to Right Angle Connectors

RG58C/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Line with BNC Male Straight to Right Angle Connectors

In applications where the normal RG58C/U assembly with two straight BNC connectors will not work we offer a series of assemblies that utilize a right angle BNC connector on one end. This box style right angle connector allows coupling in tight fit areas with little room. We offer these highly popular coaxial cable assemblies with molded strain reliefs for maximum durability. All our RG58C/U series BNC connectors feature gold plated center contacts for minimal attenuation and nickel plated bodies for enhanced corrosion resistance. Typically stocked in 9 standard lengths from 1 to 10 ft ready for immediate delivery.

Item # Length Availability Price   Quantity

CC58C-1HR
1.0
In Stock
 
    $12.95 
CC58C-1.5HR
1.5
In Stock
 
    $13.11 
CC58C-2HR
2.0
In Stock
 
    $13.34 
CC58C-2.5HR
2.5
In Stock
 
    $13.52 
CC58C-3HR
3.0
In Stock
 
    $13.69 
CC58C-4HR
4.0
In Stock
 
    $14.09 
CC58C-5HR
5.0
In Stock
 
    $14.43 
CC58C-7.5HR
7.5
In Stock
 
    $15.34 
CC58C-10HR
10.0
In Stock
 
    $15.78 
  


More Ideas
Protective Caps with Chains - Protect BNC, TNC, Type N, SMA and 7/16 DIN Coaxial Interfaces                                                                                                                                                                   Protective Caps with Chains - Protect BNC, TNC, Type N, SMA and 7/16 DIN Coaxial Interfaces
 Your Price:   $4.10
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company