L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG58 (50 OHM)  >  CCTN58-HR2B

RG58/U ThinNet BNC Plug Right Angle Insulated Coaxial Cable Assembly - 50 Ohm Transmission Line with BNC Male 90 Degree Insulated Connectors

RG58/U ThinNet BNC Plug Right Angle Insulated Coaxial Cable Assembly - 50 Ohm Transmission Line with BNC Male 90 Degree Insulated Connectors

These 10BASE-2 coaxial cable assemblies are specifically designed for use in Ethernet applications. The right angle BNC connectors are fully insulated to avoid ground loop problems and to accommodate tight fit applications. The R9907 style 50 Ohm cable is commonly found in CheaperNet configurations and features double shielding to meet the shielding parameters found in section 10.5 of IEEE 802.3 specification. We stock these assemblies in 4 standard lengths from 5 to 25 ft.

Item # Length Availability Price   Quantity

CCTN58-5HR2B
5.0
In Stock
 
    $29.09 
CCTN58-10HR2B
10.0
In Stock
 
    $32.15 
CCTN58-15HR2B
15.0
In Stock
 
    $35.21 
CCTN58-25HR2B
25.0
In Stock
 
    $41.33 
  


More Ideas
RG58C/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Line with Two BNC Right Angle Connectors                                                                                                                                                      RG58C/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Line with Two BNC Right Angle Connectors
 Your Price:   $15.31
Availability:     In Stock
    More Info
RG174/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Two Right Angle BNC Connectors                                                                                                                                                     RG174/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Two Right Angle BNC Connectors
 Your Price:   $16.09
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company