Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG58 (50 OHM)  >  CCTN58-B  >  CCTN58-7.5B

RG58 ThinNet Coaxial Cable, BNC Male / Male, 7.5 ft

   Features
  • 50 Ohm Ethernet signal transmission
  • BNC connector fully insulated to prevent ground loop problems
  • Double shielding of RG58/U ThinNet cable enhances shielding performance
  • Gold plated center contacts minimize signal loss
  • Available from stock in 12 lengths ranging from 1 to100 feet
RG58 ThinNet Coaxial Cable, BNC Male / Male, 7.5 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$11.75
Your Price1-9$11.75
10-24$10.81
25-99$9.87
100-249$8.93
250-499$7.99
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type 

These 10BASE-2 coaxial cable assemblies are specifically designed for use in Ethernet applications. The BNC connectors are fully insulated to avoid ground loop problems. The R9907 style 50 Ohm cable is commonly found in CheaperNet configurations and features double shielding to meet the shielding parameters found in section 10.5 of IEEE 802.3 specification. We stock these assemblies in a wide range of standard lengths from 1 to 100 ft.

   Details
L-com Item #CCTN58-7.5B
ManufacturerL-com
NSN # (More)5995014544760
UPC # (More)822335009905
RoHS StatusNot Compliant (More)

   Applications
  • Data Transmission
  • RFID
  • GPS
  • Test and Measurement
  • Wireless Infrastructure
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products
RG58C Coaxial Cable, BNC 90º Male / 90º Male, 7.5 ft                                                RG58C Coaxial Cable, BNC 90º Male / 90º Male, 7.5 ft
Your Price:   $14.45
Availability:   In Stock
    More Info
RG58C Coaxial Cable, BNC Male / Male, 7.5 ft                                                        RG58C Coaxial Cable, BNC Male / Male, 7.5 ft
Your Price:   $9.25
Availability:   3 Weeks
    More Info
RG58C Coaxial Cable, BNC Male / 90º Male, 7.5 ft                                                    RG58C Coaxial Cable, BNC Male / 90º Male, 7.5 ft
Your Price:   $12.40
Availability:   6 Weeks
    More Info

Accessories for the RG58 ThinNet Coaxial Cable, BNC Male / Male, 7.5 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth

Customers who bought the RG58 ThinNet Coaxial Cable, BNC Male / Male, 7.5 ft product also bought . . .
Test Adapter BNC Female / Dual Banana Plugs
Test Adapter BNC Female / Dual Banana Plugs
Universal Rack Panel Kit, Black Color w/6 Black Alum. Sub-Panels
Universal Rack Panel Kit, Black Color w/6 Black Alum. Sub-Panels
Slimline Gender Changer, DB9 Male / Male
Slimline Gender Changer, DB9 Male / Male
Modular Adapter, DB9 Male / RJ45 (8x8) Jack 50µ Gold
Modular Adapter, DB9 Male / RJ45 (8x8) Jack 50µ Gold
1.75" Panel, 16 ST Bronze Couplers w/ Cable Minder
1.75" Panel, 16 ST Bronze Couplers w/ Cable Minder
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed RG58 ThinNet Coaxial Cable, BNC Male / Male, 7.5 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845