Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG188 (50 OHM)  >  CCS188A  >  CCS188A-5

RG188 Coaxial Cable, SMA Male / Male, 5.0 ft

   Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Crimp style SMA connector design results in a durable assembly
  • Gold plated center contacts minimize signal loss
  • Stranded center conductor and the taped TFE jacket of RG188A/U maximizes flexibility
  • Available from stock in 9 lengths ranging from 1 to 10 feet
RG188 Coaxial Cable, SMA Male / Male, 5.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$19.00
Your Price1-9$19.00
10-24$18.24
25-99$17.48
100-249$16.72
250-499$15.96
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style SMA male connectors for a durable, impedance match coaxial cable assembly. Gold plated contacts are utilized to minimize insertion loss. In addition RG188A/U coaxial cable features a stranded center conductor and a taped TFE jacket for the ultimate in flexibility. In order to meet your immediate needs we stock these cables in 9 handy standard lengths.

   Details
L-com Item #CCS188A-5
ManufacturerL-com
UPC # (More)822335008342
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Data Transmission
  • RFID
  • GPS
  • Test and Measurement
  • Wireless Infrastructure
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the RG188 Coaxial Cable, SMA Male / Male, 5.0 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the RG188 Coaxial Cable, SMA Male / Male, 5.0 ft product also bought . . .
Coaxial Adapter, SMA Female / Female (Bulkhead)
Coaxial Adapter, SMA Female / Female (Bulkhead)
BNC Auto-Terminating Bulkhead Adapter, 50 Ohm
BNC Auto-Terminating Bulkhead Adapter, 50 Ohm
Coaxial Adapter, BNC Male / SMA Female
Coaxial Adapter, BNC Male / SMA Female
Coaxial Adapter, BNC Bulkhead, Insulated Ground
Coaxial Adapter, BNC Bulkhead, Insulated Ground
Modular Coupler, RJ45 (8x8K), Straight, 30µ
Modular Coupler, RJ45 (8x8K), Straight, 30µ
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed RG188 Coaxial Cable, SMA Male / Male, 5.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845