Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG174 (50 OHM)  >  CC174  >  CC174-7.5

RG174 Coaxial Cable, BNC Male / Male, 7.5 ft

   Features
  • 50 Ohm RF (Radio Frequency) transmission
  • Molded strain relief enhances durability
  • Small diameter cable provides greater flexibility
  • Nickel plated body enhances corrosion resistance
  • Available from stock in 12 lengths ranging from 1 to 25 feet
RG174 Coaxial Cable, BNC Male / Male, 7.5 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$8.95
Your Price1-9$8.95
10-24$8.41
25-99$7.88
100-249$7.34
250-499$6.80
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

These versatile 50 Ohm BNC plug coaxial cable assemblies feature fully molded strain reliefs and nickel plated bodies for a cable assembly that can withstand harsh conditions. Gold plated center contacts help minimize attenuation and provide corrosion resistance. These cable assemblies are stocked in 12 standard lengths from 1 to 25 feet to satisfy your immediate needs.

   Details
L-com Item #CC174-7.5
ManufacturerL-com
UPC # (More)822335004344
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Data Transmission
  • RFID
  • GPS
  • Test and Measurement
  • Wireless Infrastructure
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
RG174 Coaxial Cable, BNC 90º Male / 90º Male, 7.5 ft                                                RG174 Coaxial Cable, BNC 90º Male / 90º Male, 7.5 ft
Your Price:   $15.10
Availability:   In Stock
    More Info
RG174 Coaxial Cable, BNC Male / 90º Male, 7.5 ft                                                    RG174 Coaxial Cable, BNC Male / 90º Male, 7.5 ft
Your Price:   $12.10
Availability:   In Stock
    More Info

Accessories for the RG174 Coaxial Cable, BNC Male / Male, 7.5 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the RG174 Coaxial Cable, BNC Male / Male, 7.5 ft product also bought . . .
Coaxial Adapter, BNC Female / Male / Female
Coaxial Adapter, BNC Female / Male / Female
Coaxial Adapter, BNC Male / Male
Coaxial Adapter, BNC Male / Male
Solder Cup D-Sub Connector, DB9 Female
Solder Cup D-Sub Connector, DB9 Female
Solder Cup D-Sub Connector, DB25 Male
Solder Cup D-Sub Connector, DB25 Male
Universal Rack Panel Kit, Black Color w/6 Black Steel Sub-Panels
Universal Rack Panel Kit, Black Color w/6 Black Steel Sub-Panels
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed RG174 Coaxial Cable, BNC Male / Male, 7.5 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845