Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG174 (50 OHM)  >  CC174-HR  >  CC174-2HR

RG174 Coaxial Cable, BNC Male / 90º Male, 2.0 ft

   Features
  • 50 Ohm RF (Radio Frequency) transmission
  • Molded strain relief enhances durability
  • Small diameter cable and angled connector provide greater flexibility for tight fit situations
  • Nickel plated body enhances corrosion resistance
  • Available from stock in 9 lengths ranging from 1 to 10 feet
RG174 Coaxial Cable, BNC Male / 90º Male, 2.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$10.45
Your Price1-9$10.45
10-24$9.82
25-99$9.20
100-249$8.57
250-499$7.94
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

These versatile 50 Ohm BNC plug coaxial cable assemblies feature fully molded strain reliefs and nickel plated bodies for a cable assembly that can withstand harsh conditions. Gold plated center contacts help minimize attenuation and provide corrosion resistance. The box design 90 degree connector provides an angled connection for tight fit applications. These cable assemblies are stocked in 9 standard lengths from 1 to 10 feet to satisfy your immediate needs.

   Details
L-com Item #CC174-2HR
ManufacturerL-com
UPC # (More)822335004238
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Data Transmission
  • RFID
  • GPS
  • Test and Measurement
  • Wireless Infrastructure
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
RG174 Coaxial Cable, BNC Male / Male, 2.0 ft                                                        RG174 Coaxial Cable, BNC Male / Male, 2.0 ft
Your Price:   $7.30
Availability:   In Stock
    More Info
RG174 Coaxial Cable, BNC 90º Male / 90º Male, 2.0 ft                                                RG174 Coaxial Cable, BNC 90º Male / 90º Male, 2.0 ft
Your Price:   $13.45
Availability:   In Stock
    More Info

Accessories for the RG174 Coaxial Cable, BNC Male / 90º Male, 2.0 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the RG174 Coaxial Cable, BNC Male / 90º Male, 2.0 ft product also bought . . .
Coaxial Adapter, BNC Female / Female
Coaxial Adapter, BNC Female / Female
Coaxial Adapter, BNC Male / Male
Coaxial Adapter, BNC Male / Male
Solder Type Banana Plug, Red
Solder Type Banana Plug, Red
Solder Type Banana Plug, Black
Solder Type Banana Plug, Black
Universal Sub-Panel, Two ECF504-UABS Couplers
Universal Sub-Panel, Two ECF504-UABS Couplers
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed RG174 Coaxial Cable, BNC Male / 90º Male, 2.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845