L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  RG142B (50 OHM)  >  CC142B

RG142B/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Straight BNC Male Connectors

RG142B/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Straight BNC Male Connectors

This family of coaxial cable assemblies are ideal for applications that call for a operating temperature of -70°C to +200°C. The Tetrafluoroethylene dielectric and the Fluorinated Ethylene Propylene jacket also comply with the VW-1 vertical flame test. The crimp style BNC plug connectors produce a robust assembly for the most demanding applications. These high performance cables are available from stock in 15 lengths ranging from 1 to 100 feet.

Item # Length Availability Price   Quantity

CC142B-1
1.0
5/31/2019
 
    $19.28 
CC142B-1.5
1.5
In Stock
 
    $20.36 
CC142B-2
2.0
In Stock
 
    $21.38 
CC142B-2.5
2.5
In Stock
 
    $22.41 
CC142B-3
3.0
In Stock
 
    $23.42 
CC142B-4
4.0
In Stock
 
    $25.11 
CC142B-5
5.0
In Stock
 
    $27.56 
CC142B-6
6.0
In Stock
 
    $32.19 
CC142B-7.5
7.5
5/31/2019
 
    $38.29 
CC142B-10
10.0
In Stock
 
    $45.15 
CC142B-15
15.0
In Stock
 
    $57.51 
CC142B-25
25.0
In Stock
 
    $79.36 
CC142B-50
50.0
In Stock
 
    $136.45 
CC142B-100
100.0
In Stock
 
    $258.05 
  


More Ideas
RG174/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Straight BNC Connectors                                                                                                                                                            RG174/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Lines with Straight BNC Connectors
 Your Price:   $9.14
Availability:     In Stock
    More Info
RG58C/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Line with BNC Male Connectors                                                                                                                                                                 RG58C/U BNC Plug Coaxial Cable Assemblies - 50 Ohm Transmission Line with BNC Male Connectors
 Your Price:   $9.14
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.