| Electrical
|
| Impedance |
50 Ohms |
| Frequency Range |
DC ~ 11 GHz |
| Voltage Rating |
500 Volts Peak |
| Dielectic Withstanding Voltage |
1000 Volts RMS |
| Insertion Loss |
.15 dB Max. |
| Mechanical
|
| Mating |
5/8-24 UNEF Threaded Coupling 1/4-36 UNS Threaded Coupling |
| Mating Torque |
15 inch pounds (170 N.cm) Max. |
| Material
|
| Body |
Nickel Plated Brass |
| Contact |
Gold Plated Brass |
| Insulator |
TFE |
| Environmental
|
| Temperature Range |
-55C(-67F) to +85C(+185F) |
| Temperature Cycling |
MIL-Std. 202 Method 102 (Test Condition C) |
| Weatherproof |
All N-Type Connectors are Weatherproof |
| Moisture Resistance |
MIL-Std. 202 Method 106 (Test Condition B) |
| Corrosion |
MIL-Std. 202 Method 101 (Test Condition C) |
| Vibration |
MIL-Std. 202 Method 204 (Test Condition B) |
| Altitude |
MIL-Std. 202 Method 105 (Test Condition C)
|
| RoHS Compliant |
Yes |