Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Adapter N-Male  >  AXA-NMNM90

N-Male to N-Male Right Angle Adapter

   Features
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Right angle design
  • Handy device to have on hand to solve your interconnection problems
N-Male to N-Male Right Angle Adapter
Click image to zoom Click image(s) to zoom
List Price 
$5.99
Your Price1-9$5.99
10-24$5.75
25-99$5.51
100-249$5.09
250-499$4.49
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter? 

 

   Details
L-com Item #AXA-NMNM90
ManufacturerL-com
UPC # (More)822335076846
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • RF Coax
  • Low Loss Coax
  • Coax extension
  • WLAN
  • Coax interface conversion
Catalog Page
2D Drawing (.pdf)

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .15 dB Max.
Mechanical
Mating 5/8-24 UNEF Threaded Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes


Similar Products In Stock
N-Male to N-Male Barrel Adapter                                                                     N-Male to N-Male Barrel Adapter
Your Price:   $3.99
Availability:   In Stock
    More Info
Coaxial Adapter, Type N-Male / Male                                                                 Coaxial Adapter, Type N-Male / Male
Your Price:   $5.75
Availability:   In Stock
    More Info

Accessories for the N-Male to N-Male Right Angle Adapter
N-Male to N-Female 200 Series Assembly 20.0 ft
N-Male to N-Female 200 Series Assembly 20.0 ft
N-Male to N-Female 400 Series Assembly 30.0 ft
N-Male to N-Female 400 Series Assembly 30.0 ft
N-Male to N-Female 400 Ultra Flex Series Assembly 50.0 ft
N-Male to N-Female 400 Ultra Flex Series Assembly 50.0 ft
N-Male to N-Female, Pigtail 2 ft 195-Series
N-Male to N-Female, Pigtail 2 ft 195-Series

Customers who bought the N-Male to N-Male Right Angle Adapter product also bought . . .
RG58C Coaxial Cable, BNC Male / Male, 25.0 ft
RG58C Coaxial Cable, BNC Male / Male, 25.0 ft
RG58C Coaxial Cable, BNC Male / Male, 15.0 ft
RG58C Coaxial Cable, BNC Male / Male, 15.0 ft
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Solder Cup D-Sub Connector, DB50 Male
Solder Cup D-Sub Connector, DB50 Male
Universal Sub-Panel, One N Type Feed-Thru Bulkhead Adapter
Universal Sub-Panel, One N Type Feed-Thru Bulkhead Adapter
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed N-Male to N-Male Right Angle Adapter
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845