Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  Low Loss 400-Series (50 OHM)  >  CA 400 NM to NM  >  CA3N075

N-Male to N-Male 400 Series Assembly 75.0 ft

   Features
  • Made with high performance, high quality 400-series coax cable
  • Excellent low loss characteristics
  • Each assembly is fully tested ensuring the highest quality
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
N-Male to N-Male 400 Series Assembly 75.0 ft
Click image to zoom Click image(s) to zoom
List Price 
$87.99
Your Price1-9$87.99
10-24$79.19
25-99$70.39
100-249$61.59
250-499$52.79
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

High quality fully tested N-Male to N-Male cable assemblies featuring high performance 400-Series coax cable. These lightweight cables have excellent low loss characteristics.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.

   Details
L-com Item #CA3N075
ManufacturerL-com
UPC # (More)822335065109
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Wireless LAN Devices
  • Wireless Infrastructure
  • Antenna Cable
  • RF Voice/Video/Data
Catalog Page
2D Drawing (.pdf)

Similar Products In Stock
N-Male to N-Female 400 Series Assembly 75.0 ft                                                      N-Male to N-Female 400 Series Assembly 75.0 ft
Your Price:   $88.99
Availability:   In Stock
    More Info
N-Male to RP-SMA Plug 400 Series Assembly 75.0 ft                                                   N-Male to RP-SMA Plug 400 Series Assembly 75.0 ft
Your Price:   $87.99
Availability:   In Stock
    More Info

Accessories for the N-Male to N-Male 400 Series Assembly 75.0 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the N-Male to N-Male 400 Series Assembly 75.0 ft product also bought . . .
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for 600-Series Cable
Type N Male Crimp for 600-Series Cable
Low Profile Right Angle Adapter, DB9 Male / Female, Cable Exit 1
Low Profile Right Angle Adapter, DB9 Male / Female, Cable Exit 1
Coaxial Adapter, N Male / BNC Male
Coaxial Adapter, N Male / BNC Male
N-Female to N-Female Bulkhead 0-3 GHz 90V Lightning Protector
N-Female to N-Female Bulkhead 0-3 GHz 90V Lightning Protector
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed N-Male to N-Male 400 Series Assembly 75.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845