Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Adapter N-Male  >  AXA-NMFF

N-Male to F-Female Adapter


N-Male to F-Female Adapter

Click image to zoom Click image(s) to zoom
L-com Item # AXA-NMFF

List Price
$3.49
Your Price 1-9$3.49
10-24$3.35
25-99$3.21
100-249$2.97
250-499$2.62
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different connector end for this adapter?  

 

L-com Item #AXA-NMFF
ManufacturerL-com
UPC # (More)822335077164
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
Applications:
  • RF Coax
  • Low Loss Coax
  • Coax extension
  • WLAN
  • Coax interface conversion

Specifications

Electrical
Impedance 50 Ohm Pin Configuration
Frequency Range DC ~ 3 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1000 Volts RMS
Insertion Loss .15 dB Max.
Mechanical
Mating 5/8-24 UNEF Threaded Coupling
3/8-32 UNEF Threaded Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Similar Products