Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Coaxial  >  Cable Assemblies  >  Low Loss 400-Series (50 OHM)  >  CA 400 NMR to RTP  >  CA4NMRRTP002

N-Male Right Angle to RP-TNC Plug 400 Series Assembly 2.0 ft


N-Male Right Angle to RP-TNC Plug 400 Series Assembly 2.0 ft

Click image to zoom Click image(s) to zoom
L-com Item # CA4NMRRTP002

List Price
$21.99
Your Price 1-9$21.99
10-24$19.79
25-99$17.59
100-249$15.39
250-499$13.19
Availability:
5/26/2013
Quantity  

Need a different cable type? 

High quality fully tested N-Male Right Angle to Reverse Polarity TNC Plug cable assemblies featuring high performance 400-Series coax cable. These lightweight cables have excellent low loss characteristics.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.



L-com Item #CA4NMRRTP002
ManufacturerL-com
UPC # (More)822335066052
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Made with high performance, high quality 400-series coax cable
  • Excellent low loss characteristics
  • Each assembly is fully tested ensuring the highest quality
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
Applications:
  • Wireless LAN Devices
  • Wireless Infrastructure
  • Antenna Cable
  • RF Voice/Video/Data
Similar Products In Stock

Item #   Length   Availability   Price   Quantity  
CA4NMRRTP002
2.0
5/26/2013 $21.99
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845