Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Adapter N-Female  >  AXA-NFRTP

N-Female to Reverse-Polarity TNC-Plug Adapter

   Features
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
N-Female to Reverse-Polarity TNC-Plug Adapter
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$4.99
Your Price1-9$4.99
10-24$4.79
25-99$4.59
100-249$4.24
250-499$3.74
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter? 

L-com offers an extensive line of Type N-Female adapters. These ruggedly constructed adapters come in handy when you need to adapt different interface types. There are many styles to choose from including Type-N Female to; TNC, RP-TNC, BNC, SMA , F and more! Order online today.

   Details
L-com Item #AXA-NFRTP
ManufacturerL-com
UPC # (More)822335061781
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • RF Coax
  • Low Loss Coax
  • Coax extension
  • WLAN
  • Coax interface conversion
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1000 Volts RMS
Insertion Loss .15 dB Max.
Mechanical
Mating 5/8-24 UNEF Threaded Coupling
7/16-28 UNEF Threaded Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes


Similar Products In Stock
N-Female to Reverse-Polarity TNC-Plug                                                               N-Female to Reverse-Polarity TNC-Plug
Your Price:   $4.99
Availability:   In Stock
    More Info

Accessories for the N-Female to Reverse-Polarity TNC-Plug Adapter
N-Male Right Angle to N-Male 400 Series Assembly 25.0 ft
N-Male Right Angle to N-Male 400 Series Assembly 25.0 ft
N-Male to N-Male 400 Series Assembly 40.0 ft
N-Male to N-Male 400 Series Assembly 40.0 ft
N-Male to N-Female 400 Series Assembly 40.0 ft
N-Male to N-Female 400 Series Assembly 40.0 ft
N-Male to RP-SMA Plug 400 Series Assembly 10.0 ft
N-Male to RP-SMA Plug 400 Series Assembly 10.0 ft
N-Male to N-Female 400 Ultra Flex Series Assembly 2.0 ft
N-Male to N-Female 400 Ultra Flex Series Assembly 2.0 ft

Customers who bought the N-Female to Reverse-Polarity TNC-Plug Adapter product also bought . . .
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
SMA Female Crimp for  RG58, 195-Series Cable
SMA Female Crimp for RG58, 195-Series Cable
Economy Molded D-Sub Cable, DB9 Male / Female, 5.0 ft
Economy Molded D-Sub Cable, DB9 Male / Female, 5.0 ft
RG58C Coaxial Cable, SMA Male / Female, 1.0 ft
RG58C Coaxial Cable, SMA Male / Female, 1.0 ft
Universal Sub-Panel, Two ECF504-UABS Couplers
Universal Sub-Panel, Two ECF504-UABS Couplers
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed N-Female to Reverse-Polarity TNC-Plug Adapter
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845