Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Adapter N-Female  >  AXA-NFBM

N-Female to BNC-Male Adapter

   Features
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
N-Female to BNC-Male Adapter
Click image to zoom Click image(s) to zoom
List Price 
$3.49
Your Price1-9$3.49
10-24$3.35
25-99$3.21
100-249$2.97
250-499$2.62
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter?  

 

   Details
L-com Item #AXA-NFBM
ManufacturerL-com
UPC # (More)822335070431
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • RF Coax
  • Low Loss Coax
  • Coax extension
  • WLAN
  • Coax interface conversion
2D Drawing (.pdf)

Specifications

Electrical
Impedance50 Ohms
Frequency RangeDC ~ 3 GHz
Voltage Rating500 Volts Peak
Dielectic Withstanding Voltage1000 Volts RMS
Insertion Loss.15 dB Max.
Mechanical
Mating5/8-24 UNEF Threaded Coupling
2-Stud Bayonet Coupling
Mating Torque15 inch pounds (170 N.cm) Max.
Material
BodyNickel Plated Brass
ContactGold Plated Brass
InsulatorTFE
Environmental
Temperature Range-55C(-67F) to +85C(+185F)
Temperature CyclingMIL-Std. 202 Method 102 (Test Condition C)
WeatherproofAll N-Type Connectors are Weatherproof
Moisture ResistanceMIL-Std. 202 Method 106 (Test Condition B)
CorrosionMIL-Std. 202 Method 101 (Test Condition C)
VibrationMIL-Std. 202 Method 204 (Test Condition B)
AltitudeMIL-Std. 202 Method 105 (Test Condition C)
RoHS CompliantYes


Similar Products
Coaxial Adapter, N Female / BNC Male                                                                Coaxial Adapter, N Female / BNC Male
Your Price:   $5.75
Availability:   In Stock
    More Info

Accessories for the N-Female to BNC-Male Adapter
N-Male Right Angle to N-Male 400 Series Assembly 25.0 ft
N-Male Right Angle to N-Male 400 Series Assembly 25.0 ft
N-Male to N-Male 400 Series Assembly 40.0 ft
N-Male to N-Male 400 Series Assembly 40.0 ft
N-Male to N-Female 400 Series Assembly 40.0 ft
N-Male to N-Female 400 Series Assembly 40.0 ft
N-Male to RP-SMA Plug 400 Series Assembly 10.0 ft
N-Male to RP-SMA Plug 400 Series Assembly 10.0 ft
N-Male to N-Female 400 Ultra Flex Series Assembly 2.0 ft
N-Male to N-Female 400 Ultra Flex Series Assembly 2.0 ft

Customers who bought the N-Female to BNC-Male Adapter product also bought . . .
Deluxe Null Modem Reverser Cable, DB9 Female / Female, 10.0 ft
Deluxe Null Modem Reverser Cable, DB9 Female / Female, 10.0 ft
RG58C Coaxial Cable, BNC Male / Male, 3.0 ft
RG58C Coaxial Cable, BNC Male / Male, 3.0 ft
Type N Female Crimp for RG58, 195-Series Cable
Type N Female Crimp for RG58, 195-Series Cable
Type N Female Crimp for 240-Series Cable
Type N Female Crimp for 240-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed N-Female to BNC-Male Adapter
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845