L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Connectors  >  MMCX  >  MMCX-Male Crimp  >  AMMM-1106

MMCX-Male Crimp for RG316,100-Series Cable


CON,MMCX Male Straight Crimp
Roll over image to zoom in
CON,MMCX Male Straight Crimp CON,MMCX Male Straight Crimp
L-com Item # AMMM-1106

List Price$4.28
Your Price 1-9$4.28
10-24$3.94
25-99$3.60
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

 

L-com Item #AMMM-1106
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)
Features:
  • Can be used with RG316/174/188‚ WBC100‚ LMR®100A, Belden 7805 cable types
  • Must be Purchased in Increments of 10
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance50 Ohms
Frequency RangeDC ~ 6 GHz
Voltage Rating335 Volts Peak
Dielectic Withstanding Voltage1000 Volts RMS
Insertion Loss.20 dB Max.
Mechanical
MatingSnap-On Coupling
Mating Torque4.5 pounds (20N) Max. Engagement 2.3 pounds (10N) Min. Disengagement
Cable AttachmentHex Braid Crimp
Center Conductor Cable AttachmentSolder
Cable Retention3 lbs. Pull
Material
BodyNickel Plated Brass
ContactGold Plated Brass
InsulatorTFE
FerruleNickel Plated Brass
Environmental
Temperature Range-55C(-67F) to +85C(+185F)
Temperature CyclingMIL-Std. 202 Method 102 (Test Condition C)
CorrosionMIL-Std. 202 Method 101 (Test Condition B)
VibrationMIL-Std. 202 Method 204 (Test Condition B)
RoHS CompliantYes

Similar Products

MMCX-Male Crimp Right Angle for RG316,100-Series Cable                                              MMCX-Male Crimp Right Angle for RG316,100-Series Cable
Your Price: $4.28
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed MMCX-Male Crimp for RG316,100-Series Cable
© Infinite Electronics International, Inc.
an Infinite company