L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Coaxial  >  Connectors  >  MC Card  >  CON MC Card Male Crimp  >  AMCM-1102

MC-Card Male Crimp for RG316, 100-Series Cable


CON,MC CARD MALE CRIMP LMR100
Roll over image to zoom in
CON,MC CARD MALE CRIMP LMR100 CON,MC CARD MALE CRIMP LMR100
L-com Item # AMCM-1102

List Price$4.28
Your Price 1-9$4.28
10-24$3.94
25-99$3.60
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
 

L-com Item #AMCM-1102
ManufacturerL-com
UPC # (More)822335098961
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Can be used with RG316/174/188‚ WBC100‚ LMR®100A, Belden 7805 cable types
Applications:
  • WLAN
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 6 GHz
Voltage Rating 335 Volts Peak
Dielectic Withstanding Voltage 1000 Volts RMS
Insertion Loss .20 dB Max.
Mechanical
Mating Snap-On Coupling
Mating Torque 4.5 pounds (20N) Max. Engagement 2.3 pounds (10N) Min. Disengagement
Cable Attachment Hex Braid Crimp
Center Conductor Cable Attachment Solder
Cable Retention 3 lbs. Pull
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Ferrule Nickel Plated Brass
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Corrosion MIL-Std. 202 Method 101 (Test Condition B)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
RoHS Compliant Yes

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed MC-Card Male Crimp for RG316, 100-Series Cable
© Infinite Electronics International, Inc.