L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Bulk Coaxial Cable  >  Low Loss 195 Series  >  CA-195RW-R1K

L-com White CA-195R Coax Cable Bulk Reel 1,000 Feet


CA,195RW Series White Cable
Roll over image to zoom in
L-com Item # CA-195RW-R1K

List Price$350.36
Your Price 1-9$350.36
10-24$336.35
25-99$322.33
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
CA-195RW series coaxial cable features excellent low loss characteristics and is ideal for shorter cable runs and "jumper" cables. The CA-195RW features a white fire retardant FR-PVC jacket which is ideal for applications where high performance and aesthetics are important. This cable is a high performance alternative to RG58 cable.

L-com Item #CA-195RW-R1K
ManufacturerL-com
UPC # (More)822335083783
RoHS StatusNot Compliant At This Time (More)
Features:
  • White fire retardant FR-PVC jacket, lightweight - easy to work with
  • High performance flexible coaxial cable construction
  • Excellent low loss characteristics
  • High performance alternative to RG58 cable
  • Please order carefully as cables by-the-foot are not returnable
Applications:
  • WLAN
  • RF Pigtails
  • RF antenna cable assemblies
  • Wi-Fi installations

Specifications

Construction Specification
 MaterialDiameter (mm / in)
1. Inner ConductorSolid Copper 0.94 / 0.037
2. DielectricPhysical Foam Polyethylene 2.79 / 0.110
3. Outer ConductorBonded Aluminum Foil + Tinned Copper Braid3.53 / 0.139
4. JacketWhite Polyvinyl Chloride - FRPVC4.95 / 0.195

Electrical Characteristics
Capacitance (pF/m) 83.3
Impedance (ohm) 50
Velocity (%) 80
Inner Conductor DC Resistance (Ω/km)24.9
Outer Conductor DC Resistance (Ω/km)16.1
Shielding Effectiveness (dB) > 90
Cutoff Frequency 41 GHz
Peak Power 2.5KW
Mechanical and Environmental Characteristics
Min. Bend Radius (mm / in) 25 / 1.0
Operating Temp. (°C) -20 to + 60
Tensile Strength (kg / lb) 18.2 / 40
Cable Weight (kg/m - lb/ft) 0.035kg/m
0.022lb/ft
RoHS Compliant Yes

Attenuation and Avg. Power (20°C)
Frequency (MHz)Attenuation dB (100m / 100ft) Avg. Power (KW)
306.5 / 2.00.89
508.4 / 2.60.68
15014.6 / 4.40.39
22017.70 / 5.40.32
45025.5 / 7.80.22
90036.5 / 11.10.15
150047.7 / 14.50.12
180052.5 / 16.00.11
200055.4 / 16.90.10
250062.4 / 19.00.09
580098.1 / 29.90.06

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed L-com White CA-195R Coax Cable Bulk Reel 1,000 Feet
© Infinite Electronics International, Inc.
an Infinite company