L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Tools  >  HT  >  HT-KIT-01

Deluxe Crimp and Strip Kit - 5 Hex Dies .028" to .429"


10 PIECE CRIMP TOOL KIT
Roll over image to zoom in
10 PIECE CRIMP TOOL KIT 10 PIECE CRIMP TOOL KIT
L-com Item # HT-KIT-01

List Price$107.80
Your Price 1-9$107.80
10-24$103.49
25-99$99.18
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HT-KIT-01 is a professional grade crimp kit designed with all the tools you need in one rugged, die-foam lined carrying case. Five interchangeable crimp dies accommodate many cable sizes including RG6/8/58/59/316, LMR®/WBC 195/200/400, HyperLink CA-200, CA-240, CA-400 and several others as well as non-insulated terminals. Two compact coaxial strippers included in the kit can be used for both RG58 series as well as 400 series cable. HT-KIT-01 contains:
  • (1) Lightweight Ergonomic Ratcheting Crimp Frame
  • (5) Interchangeable Crimp Dies with the following Crimp Dimensions:
    Die 1 = .256", .213", .068"
    Die 2 = .028", .039", .047", .100", .128", .151"
    Die 3 = .100", .128", .429"
    Die 4 = .068", .213", .256", .324"
    Die 5 = 1.5mm, 2.5mm, 6mm, 10mm
  • (1) Assembly Screwdriver
  • (1) Adjustable Coax Cable Stripper for LMR®/WBC100, 174, 195, 200, 240 and 316, HyperLink CA-200/CA-240, RG58, 59, 62 and 6 Cable (AT-STRIP-01)
  • (1) Adjustable Coax Cable Stripper for LMR®/WBC400, HyperLink CA-400, RG8, 11, 213 and 214 Cable (AT-STRIP-02)
  • (1) Cable Cutter
  • (1) Carrying Case


L-com Item #HT-KIT-01
ManufacturerL-com
UPC # (More)822335071476
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Professional grade crimp kit
  • Includes die-foam lined carrying case
  • Full cycle ratchet reduces fatigue
  • Common crimp sizes for both center contact and connector ferrule
  • Many die sets to choose from
Applications:
  • Cable assembly
  • Cable repair
  • Cable installation
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Deluxe Crimp and Strip Kit - 5 Hex Dies .028" to .429"
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company