Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Coaxial  >  Bulk Cable  >  Low Loss 400 Series  >  CA400-REEL

CommScope WBC400 Coax Cable Bulk Reel 1,000 Feet


CommScope WBC400 Coax Cable Bulk Reel 1,000 Feet

Click image to zoom Click image(s) to zoom
L-com Item # CA400-REEL

List Price
$599.95
Your Price 1-9$599.95
10-24$575.95
25-99$551.95
100-249$527.96
250-499$503.96
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
HyperLink's 400-Series coax cable from CommScope® (WBC400) is a high performance low loss cable which has become a "standard" of the outdoor wireless LAN and WLL industries. This lightweight cable has excellent low loss characteristics and a durable UV protected black polyethylene jacket.

L-com Item #CA400-REEL
ManufacturerCommScope
Mfg.'s Item #WBC-400
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • CommScope® WBC400
  • Excellent low loss characteristics
Applications:
  • WLAN
  • RF Pigtails
  • RF antenna cable assemblies
  • Wi-Fi installations

Specifications

General Specifications
Inner ConductorCopper/Aluminum - 0.108" (2.74mm) Dia.
JacketBlack Polyethylene - 0.405" (10.29mm) Dia.
Min. Bend Raduis 2" (51mm)
RoHS CompliantYes

Similar Products In Stock

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845