L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed on Monday, December 25th, in observance of the Christmas Holiday.
You Are Here:  Home  >  Coaxial  >  Bulk Coaxial Cable  >  Low Loss 400 Series  >  CA400P-REEL

CommScope CNT-400-P Plenum Rated Coax Cable Bulk Reel 1,000 Feet


CA,400P CABLE 1000FT PLENUM
Roll over image to zoom in
L-com Item # CA400P-REEL

List Price$2,425.00
Your Price 1-9$2,425.00
10-24$2,328.00
25-99$2,231.00
100 +Call Us
Availability: Call Us
Quantity  
 
Commscope WBC400P Plenum-Rated Cable, 1000 Foot Reel (previously known as WBC-400P)

L-com Item #CA400P-REEL
ManufacturerCommScope
Mfg.'s Item #CNT-400-P
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • High performance flexible coaxial cable construction
  • Plenum rated
  • Excellent low loss characteristics
Applications:
  • WLAN
  • RF Pigtails
  • RF antenna cable assemblies
  • Wi-Fi installations
General Specifications
Inner ConductorCopper - 0.109" (2.77mm) Dia.
JacketNatural Kynar - 0.358" (9.09mm) Dia.
Min. Bend Radius 2" (51mm)
RoHS Compliant Yes

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed CommScope CNT-400-P Plenum Rated Coax Cable Bulk Reel 1,000 Feet
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company