L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: The L-com offices will close at 5pm EST on 12/24 and reopen at 8am EST on 12/29.

You Are Here:  Home  >  Coaxial  >  Tools  >  HT  >  HT-CRIMP03

Coaxial Crimp Tool Sizes .100"-.429"


TL,HX CRMP .100/.128/.429
Roll over image to zoom in
TL,HX CRMP .100/.128/.429 TL,HX CRMP .100/.128/.429
L-com Item # HT-CRIMP03

List Price$39.95
Your Price 1-9$39.95
10-24$38.35
25-99$36.75
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
 

L-com Item #HT-CRIMP03
ManufacturerL-com
UPC # (More)822335076914
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Crimp Dimensions: 0.100", 0.128", 0.429"
  • Cable Type: LMR®®/WBC400, HyperLink CA-400, RG8, RG11, RG174, RG179, and RG213, Belden 9913
Applications:
  • Cable assembly
  • Cable repair
  • Cable installation
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Coaxial Crimp Tool Sizes .100"-.429"
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845