L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Bulkhead Mount 50 and 75 Ohm  >  Type-N Bulkhead Mount  >  AXA-NFNFB2

Coaxial Bullet Adapter, Type N-Female / Female 1/4" Bulkhead


ADP,N-Female to N-Female
Roll over image to zoom in
ADP,N-Female to N-Female ADP,N-Female to N-Female
L-com Item # AXA-NFNFB2

List Price$4.77
Your Price 1-9$4.77
10-24$4.39
25-99$4.01
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

N-Female to N-Female Bulkhead Bullet Adapter for 1/4 Chassis

L-com Item #AXA-NFNFB2
ManufacturerL-com
UPC # (More)822335074224
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • For use with bulkheads up to 1/4" thick
Applications:
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .15 dB Max.
Mechanical
Mating 5/8-24 UNEF Threaded Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Accessories for this product . . .

Similar Products

Coaxial Adapter, Type N-Female / Female                                                             Coaxial Adapter, Type N-Female / Female
Your Price: $5.49
Availability: In Stock
More Info
Coaxial Bullet Adapter, Type N-Female / Female 1/8" Bulkhead                                        Coaxial Bullet Adapter, Type N-Female / Female 1/8" Bulkhead
Your Price: $4.77
Availability: In Stock
More Info
Coaxial T Adapter, N Female / Female / Female                                                       Coaxial T Adapter, N Female / Female / Female
Your Price: $9.88
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Coaxial Bullet Adapter, Type N-Female / Female 1/4" Bulkhead
© Infinite Electronics International, Inc.