L-com Global Connectivity
Cart is Empty
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Within Series 50 Ohm  >  Type N Within Series 50 Ohm  >  AXA-NMNM

Coaxial Barrel Adapter, Type N-Male / Male

ADP,N-Male to N-Male
Roll over image to zoom in
ADP,N-Male to N-Male ADP,N-Male to N-Male
L-com Item # AXA-NMNM

List Price$5.26
Your Price 1-9$5.26
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Need a different connector end for this adapter?  

This Type N male coupler provides the ability to interconnect two devices with Type N female interfaces. A common use for this device is to change the gender of a device from Type N female to Type N male.

L-com Item #AXA-NMNM
UPC # (More)822335075528
RoHS StatusRoHS Compliant RoHS Compliant(More)
  • Couples devices with female Type N interfaces
  • Nickel plated body for enhanced corrosion resistance
  • Difficult to find male to male configuration
  • Gold plated contact pin for reduced signal loss
  • Handy device to help solve your interconnection problems
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Low-loss coax


Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .15 dB Max.
Mating 5/8-24 UNEF Threaded Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Accessories for this product . . .

Similar Products

Coaxial Adapter, Type N-Male / Male Right Angle                                                     Coaxial Adapter, Type N-Male / Male Right Angle
Your Price: $7.77
Availability: In Stock
More Info
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal

My Recent History . . .
Products that I have viewed Coaxial Barrel Adapter, Type N-Male / Male
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company