L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Within Series 50 Ohm  >  Type N Within Series 50 Ohm  >  AXA-NFNF

Coaxial Adapter, Type N-Female / Female


ADP, N-FEMALE TO N-FEMALE
Roll over image to zoom in
ADP, N-FEMALE TO N-FEMALE ADP, N-FEMALE TO N-FEMALE
L-com Item # AXA-NFNF

List Price$5.76
Your Price 1-9$5.76
10-24$5.30
25-99$4.84
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

This Type N female coupler provides the ability to interconnect two devices with Type N male interfaces. A common use for this device is to change the gender of a device from Type N male to Type N female.

L-com Item #AXA-NFNF
ManufacturerL-com
UPC # (More)822335072893
Features:
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
Applications:
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Low-loss coax

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 1500 Volts Peak
Dielectic Withstanding Voltage 2500 Volts RMS
Insertion Loss .15 dB Max.
Mechanical
Mating 5/8-24 UNEF Threaded Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator Delrin
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for this product . . .

Similar Products

Coaxial Bullet Adapter, Type N-Female / Female 1/8" Bulkhead                                        Coaxial Bullet Adapter, Type N-Female / Female 1/8" Bulkhead
Your Price: $5.01
Availability: In Stock
More Info
Coaxial Bullet Adapter, Type N-Female / Female 1/4" Bulkhead                                        Coaxial Bullet Adapter, Type N-Female / Female 1/4" Bulkhead
Your Price: $5.01
Availability: In Stock
More Info
Coaxial T Adapter, N Female / Female / Female                                                       Coaxial T Adapter, N Female / Female / Female
Your Price: $10.85
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Coaxial Adapter, Type N-Female / Female
© Infinite Electronics International, Inc.