L-com

Coaxial Adapter, SMA Female / Female Bulkhead

  • Picture of Coaxial Adapter, SMA Female / Female Bulkhead
  • Picture of Coaxial Adapter, SMA Female / Female Bulkhead
Picture of Coaxial Adapter, SMA Female / Female Bulkhead
SKU AXA-SFSFB
Available to Ship 323
Quantity Price
1 - 24 $11.59
25 - 49 $10.43
50 - 99 $9.27
100 + Call Us
Price $11.59

All Prices are in US Dollars and do not include duties



This SMA female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead. A common use for this device is to create a connection point on either side of a wall or other obstruction.

Features
  • Bulkhead design for panel mounting
  • Handy device to have on hand to solve your interconnection problems
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
Bulkhead
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.